For machine builders challenged to provide a convenient emergency stop for operators, the ER6022 series offers a cost-effective solution with switches that can be installed along or around heavy machinery and provide continuous access to the emergency-stop function. This rope switch offers long rope spans up to 80m and a heavy-duty and vibration tolerant housing, which makes it ideal for industrial applications and harsh environments, reducing the number of switches required. In addition, it offers operational and tension indicators, two mounting positions for the E-Stop button, and several accessories to simplify installation and maintenance activities.
Specifications
Case Material | Die-cast aluminum alloy |
Maximum Rope Span | 80 m (262 ft) |
Mounted Position of Switch | Left or right mounted |
E-Stop Included | Not included |
Contacts | 2 NC + 2 NO |
Wiring Entry | 3 x M20 |
Indicator Beacon | Not included |
Maximum Rope Span | 80 m (262 ft) |
Mounted Position of Switch | Left or right mounted |
Case Material | Die-cast aluminum alloy |