The F3SJ-B-family is a type 4 safety light curtain with an optical resolution of 25 mm. An operation range of up to 7 m and a protective height up to 2,065 mm are provided with no dead zone.

Specifications

Alignment Indicators2 LEDs (top & bottom)
Auxiliary (non-safety) Output1 PNP, 100 mA at 24 VDC
Cascading Yes, up to 3 segments
Fixed BlankingNo
Floating BlankingNo
Light curtain typeBasic Type, Cascadable
Minimum object resolution25 mm
Monitored BlankingNo
MutingYes
Operating Range7 meters