Omron's FHV7 is one the most advanced smart cameras in the market. Some of the main challenges selecting a smart camera, is making sure you have something flexible and modular enough to your requirements but it doesn't compromise inspection speed. It provides a broad variety of sensors, optics, and lighting with high processing speeds and in a compact footprint while using the powerful FH inspection software. It innovates by combining our FH vision system robustness to a single camera unit, added with auto-focus and the first multi-color light in the market. Selecting the FHV7 will give you the most advanced capabilities from a smart camera and cover the majority of your inspection needs.
Specifications
Field of View/Optics | Need to select Lens |
Focus Distance | Need to select Lens |
IP Rating | IP67 (when using Lens Cover or Built-in Light) |
Lens Focal Length | Need to select Lens |
Lighting Color | Need to select Light |
Possible Interfaces | I/O, RS232, Ethernet, EtherCAT* |
Power Supply | 24 VDC |
Product Category | Smart Camera |