This solid-state relay has a wide load voltage range: 75 to 264VAC. Both 100V and 200V loads can be handled with the same model. Dedicated, compact aluminum PCB and power elements are used. Its built-in varistor effectively absorbs external surges.

Specifications

Input Voltage Range4 VDC - 30 VDC
Max Applicable Load Voltage132 - 264 VAC
Max Load CurrentAC: 0.6 A - AC: 15 A
Max Rated Load Voltage120 - 240 VAC
Operation IndicatorNo