G3PH > G3PH-2075B DC5-24

High-power, load-control SSRs with high current of 75 or 150 A at 240 or 480 VAC

Specifications

Max Load CurrentAC: 40 A - AC: 150 A
Input Voltage Range4 VDC - 30 VDC
Max Operating Input Voltage26.4 - 32 VDC
Input Impedance Range4.5 mA max. - 10 mA max.
Max Rated Load Voltage120 - 240 VAC
Max Applicable Load Voltage132 - 264 VAC
Inrush Current800 A (60 Hz, 1 cycle)
Zero CrossYes
Operation IndicatorYes
Model:
Max Load Current
Input Voltage Range
Max Operating Input Voltage
Input Impedance Range
Max Rated Load Voltage
Max Applicable Load Voltage
Inrush Current
Zero Cross
Operation Indicator
G3PH-2075B DC5-24
AC: 40 A - AC: 150 A
4 VDC - 30 VDC
26.4 - 32 VDC
4.5 mA max. - 10 mA max.
120 - 240 VAC
132 - 264 VAC
800 A (60 Hz, 1 cycle)
Yes
Yes

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage