G3PH > G3PH-5150B AC100-240

High-power, load-control SSRs with high current of 75 or 150 A at 240 or 480 VAC

Specifications

Max Load CurrentAC: 40 A - AC: 150 A
Input Voltage Range100 - 240 VAC
Max Operating Input Voltage223 - 264 VAC
Input Impedance Range36 kΩ ± 20% - 72 kΩ ± 20%
Max Rated Load Voltage264 - 600 VAC
Max Applicable Load Voltage440 - 660 VAC
Inrush Current1,800 A (60 Hz, 1 cycle)
Zero CrossYes
Operation IndicatorYes
Model:
Max Load Current
Input Voltage Range
Max Operating Input Voltage
Input Impedance Range
Max Rated Load Voltage
Max Applicable Load Voltage
Inrush Current
Zero Cross
Operation Indicator
G3PH-5150B AC100-240
AC: 40 A - AC: 150 A
100 - 240 VAC
223 - 264 VAC
36 kΩ ± 20% - 72 kΩ ± 20%
264 - 600 VAC
440 - 660 VAC
1,800 A (60 Hz, 1 cycle)
Yes
Yes

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage