Specifications
Communications | RS-485 port built in |
Input Voltage | 100 - 240 VAC |
Inrush Current | depends on SSR |
Load Current | depends on SSR |
Operating Input Voltage | 60 - 264 VAC |
Output control method | Optimum cycle control, Soft-start optimum cycle control, Three-phase optimum cycle control |
Power consumption | 5.9 W max. |