H3Y-B Solid State Timer > H3Y-2-B DC12 5S
Miniature On-Delay Timer for Push-In Plus Sockets
Specifications
Display | LED Indicator |
Setting method | Analog Dial |
Resetting method | Self Reset |
Number of operating modes | 1 |
ON-delay mode | Yes |
Repeat cycle OFF start mode | No |
Repeat cycle ON start mode | No |
Signal ON/OFF delay ON start mode | No |
Signal ON/OFF delay OFF start mode | No |
Signal OFF Delay mode | No |
Interval mode | No |
One-shot output mode | No |
Power OFF Delay | No |
Power ON delay | No |
ON/OFF adjustable duty cycle | No |
Twin timer | No |
Stopwatch | No |
Cumulative | No |
On-Delay with instantaneous output | No |
Star-Delta | No |
Inputs | No Inputs |
Dimensions H x W x D mm | 28 x 21.5 x 56.6 mm |
Supply voltage | 12 VDC |
Time ranges | 0.2 to 5 s |
Output type | DPDT |
Connection Type | 8 Pin Socket |