H3Y-B Solid State Timer > H3Y-4-B AC200-230 5S

Miniature On-Delay Timer for Push-In Plus Sockets

Specifications

DisplayLED Indicator
Setting methodAnalog Dial
Resetting methodSelf Reset
Number of operating modes1
ON-delay modeYes
Repeat cycle OFF start mode No
Repeat cycle ON start modeNo
Signal ON/OFF delay ON start modeNo
Signal ON/OFF delay OFF start modeNo
Signal OFF Delay modeNo
Interval modeNo
One-shot output modeNo
Power OFF DelayNo
Power ON delayNo
ON/OFF adjustable duty cycleNo
Twin timerNo
StopwatchNo
CumulativeNo
On-Delay with instantaneous outputNo
Star-DeltaNo
InputsNo Inputs
Dimensions H x W x D mm28 x 21.5 x 56.6 mm
Supply voltage200 to 230 VAC
Time ranges0.2 to 5 s
Output type4PDT
Connection Type14 Pin Socket

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage