Compact time switch that is easy to program.

+1 (800) 556-6766Datasheet

Specifications

Connection TypeScrew Terminal
Display4 Digit LCD Display
Number of operating modes12 per day
Output typeSPST - NO (2) 15 A at 250 VAC, resistive load; 10 A at 24 VDC, resistive load
Setting methodPushbutton
Supply voltage100 to 240 VAC
Time ranges24 h x 7 days