The world’s smallest full-featured and fully-integrated barcode imager, MicroHAWK ID-20 offers OEMs and engineers a perfect set of value and performance options in a tiny, simple, and streamlined solution for embedded designs or WIP traceability. ID-20, the only reader of its kind, offers a single-cable solution that uses USB for both communication (USB 2.0 and Ethernet over USB) and power to enable plug-and-play integration. Mini is now micro and incredibly easy to use.
Specifications
Bar Code Symbologies Supported | PDF417, MicroPDF417, GS1 Databar (Composite and Stacked), Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode, PLANET, POSTNET, Japanese Postal, Australia Post, Royal Mail, Intelligent Mail, KIX |
Connection | RS-232*,Ethernet TCP/IP*,USB |
Enclosure rating | IP40 |
I/O | None |
Mounting | Fixed mount |
Type | Value and Performance Barcode Reader |
Code Type | 2D and 1D Codes |
Decoder | X-Mode Decoder |
2D Code Symbologies Supported | QR Code, Data Matrix (ECC200), Micro QR Code, Aztec Code |
Bar Code Symbologies Supported | PDF417, MicroPDF417, GS1 Databar (Composite and Stacked), Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode, PLANET, POSTNET, Japanese Postal, Australia Post, Royal Mail, Intelligent Mail, KIX |
Connection | RS-232*,Ethernet TCP/IP*,USB |
Range | 50 mm |
I/O | None |
Supply voltage | 5 VDC |
Mounting | Fixed mount |
Enclosure rating | IP40 |
Sensor | WVGA, 0.3 MP, Mono |
Optics | Standard Density |
Speed | Standard Speed |