Barcode Readers

MicroHAWK ID-45

MicroHAWK ID-45: Industrial Barcode Reader

The MicroHAWK® family of barcode readers offers the most versatile decoding power available. Built on the highest-performance imaging engine in its class, MicroHAWK readers offer an array of modular hardware options to take on any decoding task in three micro form factors. MicroHAWK readers can decode DPM DataMatrix codes, damaged or poorly-printed barcodes, as well as a mix of 1D and 2D barcodes on a single part or package

+1 (800) 556-6766Datasheet

Specifications

TypeIndustrial Ethernet Barcode Reader
Code Type2D and 1D Codes
2D Code Symbologies SupportedQR Code, Data Matrix (ECC200), Micro QR Code, Aztec Code
Bar Code Symbologies SupportedPDF417, MicroPDF417, GS1 Databar (Composite and Stacked), Code 39, Code 128, BC412, Interleaved 2 of 5, UPC/EAN, Codabar, Code 93, Pharmacode, PLANET, POSTNET, Japanese Postal, Australia Post, Royal Mail, Intelligent Mail, KIX
ConnectionRS-232*,Ethernet TCP/IP,EtherNet/IP,USB*,PROFINET
RangeAutofocus
I/O3 In/ 3 Out
Supply voltage4.75 to 30 VDC
MountingFixed mount
Enclosure ratingIP65/67
SpeedHigh Speed
DecoderX-Mode Decoder
Light sourceWhite
SensorWVGA, 0.3 MP, Mono
OpticsUltra High Density

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage