The J7KCR Reversing Magnetic Contactor is ideal for forward/reverse control for 3-7 hp. motors that work in conveyor, compressor, pump, fan and gantry style applications.

Tabs
  • Forward/Reverse control
  • Best matched for AC-3 Class motor drive
  • W x D x H (90.5mm X 88mm  x67.5 mm)
  • Ideal for motor Control up to 2.2 kW (200 to 240 VAC)*2, 5.5 kW (380 to 440 VAC), AC-3 class
  • High Contact reliability (Min. 5 VDC, 3 mA)
  • Coil surge absorber unit installed as standard*3
  • Certified as compliant with the main safety standards
  • Push-In Plus wiring technology saves wiring and maintenance time
  • DC operated