Digital Panel Meters
K3HB-P Digital Indicator
Timer interval indicator measuring time, passing speed or 2-point cycles
These indicators with digital input feature a clear and easy-to-use colour-change display. All models are equipped with an IP66 housing.
Specifications
Special function | Two Color Change Display, Six Measurement Operations: Passing Speed,Time,Cycle Measurement between two Points |
Size | 1/8 DIN |
Time Interval | Yes |
Display | Single Line |
Output type | Relay, Linear Current, Linear Voltage, BCD+transistor |
Data Transmission Output | RS-485, RS-232, DeviceNet |
Display Range | -19999 to 99999 |
Input sensor | NPN |
Supply voltage | 100 to 240 VAC |