K3HB-P > K3HB-PPB 100-240VAC

Timer interval indicator measuring time, passing speed or 2-point cycles

Specifications

Special functionTwo Color Change Display, Six Measurement Operations: Passing Speed,Time,Cycle Measurement between two Points
Size1/8 DIN
Time IntervalYes
Display Single Line
Output typeRelay, Linear Current, Linear Voltage, BCD+transistor
Data Transmission OutputRS-485, RS-232, DeviceNet
Display Range-19999 to 99999
Input sensorPNP
Supply voltage100 to 240 VAC
Model:
Special function
Size
Time Interval
Display
Output type
Data Transmission Output
Display Range
Input sensor
Supply voltage
K3HB-PPB 100-240VAC
Two Color Change Display, Six Measurement Operations: Passing Speed,Time,Cycle Measurement between two Points
1/8 DIN
Yes
Single Line
Relay, Linear Current, Linear Voltage, BCD+transistor
RS-485, RS-232, DeviceNet
-19999 to 99999
PNP
100 to 240 VAC

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage