K8AK-LS

22.5 mm wide conductive level controller

The K8AK-LS1 is a conductive level controller in a 22.5 mm wide industrial housing. Via DIP switches its function (supply or drainage) can be selected. This product is for single- or two-point level control.

Tabs

  • Time delay function up to 10 s
  • Supply voltages: 24 VAC/DC and 100 to 240 VAC
  • Control output: Relay 5 A at 250 VAC resistive load
  • Probes cable length: Max. 100 m from controller
  • LED indicator: Green for power ON, yellow for output relay

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage