For applications in which it is tough to align a movable guard correctly, there may be a high level of vibration or where it is difficult to maintain tight tolerances, the MA series of non-contact switches offer a cost-effective option. The MA series uses reed technology, which makes them vibration and misalignment tolerant, with a misalignment tolerance up to 10 mm (0.39 in.). The MA series has a low cost of ownership with a minimum life span of one million activations and a variety of connector options to simplify installation.  With both plastic and stainless steel configurations, including an IP67 rated version, the MA series cost effective solution to your safety needs.

Specifications

LEDNo
Safety Contact Operating Distancemake = 7-12 mm; break = 12-25 mm
TechnologyMagnetic
TypeNon-Contact
TechnologyMagnetic
Safety Rated Voltage230 VAC
Safety contacts1NC
Safety Contact Operating Distancemake = 7-12 mm; break = 12-25 mm
Switch ConstructionPlastic - molded ABS
SizeSwitch: 80.0x30.0mm, Actuator: 45.0x30.0mm
Operating Temperature(-10 to 55 deg C), (14 to 131 deg F)
Connection method3 m cable
LEDNo
Enclosure ratingIP67