The world’s smallest full-featured and fully-integrated smart camera, MicroHAWK MV-20 offers OEMs and engineers a perfect set of value and performance options in a tiny, simple, enclosed solution for embedded designs for traceability and inspection. MV-20 offers a single-cable solution that uses USB for both communication (USB 2.0 and Ethernet over USB) and power to enable plug-and-play integration.
Specifications
IP Rating | IP40 |
Lens Type/Mount | Integrated - fixed focus |
Lighting | Built-in Inner LEDs only |
Lighting Color | Red and White |
Possible Interfaces | USB, Ethernet over USB |
Power Supply | 5 VDC |
Product Category | Smart Camera |
Product Category | Smart Camera |
Product Group | MicroHAWK |
Sensor Color | Monochrome |
Resolution Group | Up to 1.6 MP |
Sensor Resolution | 0.34 MP |
Shutter Type | Global |
Lens Type/Mount | Integrated - fixed focus |
Focus Distance | 50 mm |
Lens Focal Length | 5 mm |
Field of View/Optics | Standard Density |
Lighting | Built-in Inner LEDs only |
Lighting Color | Red and White |
Software or License | AutoVISION + Visionscape |
IP Rating | IP40 |
Power Supply | 5 VDC |
Possible Interfaces | USB, Ethernet over USB |