Double-winding latch system that holds residual magnetism. The special magnetic materials make changes due to aging negligible, thus ensuring long continuous holding time. There is little change in characteristics such as contact follow, contact pressure, etc. throughout its long life.

Specifications

Contact arrangementDPDT
Max. switching current3 A
Max. switching power(inductive)176 VA, 36 W
Max. switching power(resistive)660 VA, 72 W
Max. switching voltage250VAC, 125VDC
Minimum Load1 mA@1 VDC
Operating temperature-55 to 60°C
Rated load (inductive)0.8A@220VAC, 1.5A@24VDC