For customers with very large machines that occasionally need operator access, it can become very costly and cumbersome to protect the area around the machine from intrusion with traditional hard guarding. The PA4600 perimeter access safety light curtain provides a long-range, multi-beam presence sensing device for guarding robot centers and large machines. More economical than traditional hard guarding, the PA4600 allows for easy access while still maintaining operator safety.
Specifications
Application | Perimeter access guarding |
Operating range | 0.8 to 70 m |
Application | Perimeter access guarding |
Number of beams | 3 |
Beam spacing | 400 mm |
Operating range | 0.8 to 70 m |
Start/Restart Input Type | Normally open pulled low to 0 VDC |
Auxiliary (Non-Safety) output | 1 PNP output sourcing 100 mA |
MTS | MTS included |
Connection type | M12 8-pin connector |