The S8FS-G power supply is an ideal solution for machine tool and semiconductor manufacturing equipment. It is offered in a panel mount or DIN rail mount configuration.

Specifications

Overload protectionBuilt-In
Overvoltage protectionBuilt-In
Series operationYes, up to 2
StandardsUL 508 (Listing), UL: UL 60950-1 (Recognition), cUL, cUR, VDE, SEMI F47-0706 (200 VAC input)
Supply voltage range100 to 240 VAC