Machine Vision Cameras

USB 3.0

Omron Sentech USB 3.0 Cameras

The Omron Sentech CMOS USB 3.0 camera features a 1/2.5" CMOS On-Semi sensor with a scalable 5MP (14fps) to 32 x 32 pixels (2,106fps) resolution. This low cost, high performance camera is compatible with all standard industry drivers, and comes with the Sentech Viewing Software and SDK.

+1 (800) 556-6766Datasheet

Specifications

InterfaceUSB 3.0
Resolution5 MP
Resolution (HxV)2592 x 1944
Pixel Size (HxV)2.2 x 2.2 µm
Shutter TypeRolling Shutter
Frame Rate14 FPS
Sensor TypeCMOS
Sensor NameMT9P031
Sensor Size1/2.5"
TypeCased
Lens Mount TypeCS-Mount
Mono/ColorMonochrome

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage
Opt-in Marketing