Equipment in the automotive or the machine tool industry often required heavy-duty safety door switches for in tough conditions. The T4016 series offers a complete metal housing and stainless steel actuator that makes them suitable for demanding processes in harsh environments. With NEMA 6/IP67 enclosures, the T4016 can withstand water wash down environments. Available in a variety of contact configurations, including dedicated contacts for status monitoring, the T4016 series also reduces installation efforts with a rotatable head. With a focus on ensuring a long lifespan and low cost of ownership, the rugged stainless steel actuators are designed for a minimum of two million activations.
Specifications
Break contact minimum force | 50 N (11.2 lbs) |
Conduit Size | 3 x 0.5 in. NPT |
Head Material | Die-cast alloy, cathodically dipped |
Max Actuation Frequency | 112 cycles/min. |
Max Actuation Speed | 20 m/min. |
Weight | 400 g |
Conduit Size | 3 x 0.5 in. NPT |
Contact | 4 NC |
Actuator | 90-degree actuator |
Head Material | Die-cast alloy, cathodically dipped |
Break contact minimum force | 50 N (11.2 lbs) |
Max Actuation Speed | 20 m/min. |
Max Actuation Frequency | 112 cycles/min. |
Weight | 400 g |