Equipment in the automotive or the machine tool industry often required heavy-duty safety door switches for in tough conditions. The T4016 series offers a complete metal housing and stainless steel actuator that makes them suitable for demanding processes in harsh environments.  With NEMA 6/IP67 enclosures, the T4016 can withstand water wash down environments. Available in a variety of contact configurations, including dedicated contacts for status monitoring, the T4016 series also reduces installation efforts with a rotatable head.   With a focus on ensuring a long lifespan and low cost of ownership, the rugged stainless steel actuators are designed for a minimum of two million activations.

Specifications

Break contact minimum force50 N (11.2 lbs)
Conduit Size3 x 0.5 in. NPT
Head MaterialDie-cast alloy, cathodically dipped
Max Actuation Frequency112 cycles/min.
Max Actuation Speed20 m/min.
Weight400 g
Conduit Size3 x 0.5 in. NPT
Contact4 NC
ActuatorNone
Head MaterialDie-cast alloy, cathodically dipped
Break contact minimum force50 N (11.2 lbs)
Max Actuation Speed20 m/min.
Max Actuation Frequency112 cycles/min.
Weight400 g