Robotic System Integrators have to meet several functional safety requirements for risk reduction strategies to keep operators safe during production and maintenance activities. The TL4019 series offers a guard lock interlock with a holding force of 1,200 N (270lb.). For compliance to ANSI/RIA R15.06, the TL4019 has a rear manual release that allows unlocking from inside the protective area. For simple installation, the TL4019 series line-up has a variety of contact configurations, an optional slide bolt with an integral door handle, and a rotatable head.
Specifications
Connection method | Fixed Terminals |
Head material | Plastic |
Indicator | Use 44534-0761 |
Key holding force | 1200 N |
Special function | With door contact |
Number of contacts | 4 |
Actuator | Flat actuator |
Solenoid voltage | 110 VAC |
Indicator | Use 44534-0761 |
Conduit size | 3 x M20 with NPT adapter |
Contact Configuration | 2 NC + 1 NO + 1 NO |
Head material | Plastic |
Door lock and release | Power to Unlock |
Includes Key Lock Release | No |
Release Key type | Standard |
Connection method | Fixed Terminals |
Key holding force | 1200 N |