The TZ series limit switch is designed for extreme temperature conditions. With a operation range of -65°C/-85°F to 400°C/752°F, the TZ can be applicable to industrial ovens and incinerator applications.

Specifications

Electrical operations minimum50,000 operations
Inrush currentUp to 9 A at NC, Up to 4.5 A at NO
Mechanical operations60 operations/minute max.
Mechanical operations minimums20 operations/minute max.
Mounting hole size3.56 mm
Rated load1 A at 250 VAC
Special functionHigh-temperature Switch
Switch typeSPDT
Terminal typeScrew terminal