Specifications
Electrical operations minimum | 50,000 operations |
Inrush current | Up to 9 A at NC, Up to 4.5 A at NO |
Mechanical operations | 60 operations/minute max. |
Mechanical operations minimums | 20 operations/minute max. |
Mounting hole size | 3.56 mm |
Rated load | 1 A at 250 VAC |
Special function | High-temperature Switch |
Switch type | SPDT |
Terminal type | Screw terminal |