RFID System can be Used Just Like a Sensor - Easy to set up V680-HAM91/81 ID Flag sensors read and write 16 bits of data with just one unit. Use them in applications from simple product identification to managing work-in-progress.

Specifications

Case materialPolycarbonate (PC) & ABS resins
Enclosure ratingIP20
Frequency13.56 MHz (ISO 18000-3, ISO 15693)
Industry typeGeneral industrial
MountingScrew/DIN
Number of antennas 1
RFID system typeHF High Frequency
Supply voltage24 VDC