The V680 RFID system is used to track & trace the internal material flow in assembly lines or material handling. The ISO15693 compliant, FCC, ARIB and CE approved system operates at 13.56 MHz and features compact and high temperature resistant, and high IP rated tags for harsh environments.

Specifications

Frequency13.56 MHz (ISO 18000-3, ISO 15693)
Industry typeGeneral industrial
RFID system typeHF High Frequency