RFID Solutions

V680S

3 in 1 RFID system: Antenna, Amplifier & Controller in a single compact housing

The all-in-one design of the V680S RFID system provides simple installation. Communication via Ethernet/IP, Ethernet TCP/IP, PROFINET or Modbus TCP is ideal for industrial applications, and makes system expansion possible with minimal effort. Configuration via the integrated web browser interface is fast and requires no additional software or special cables.

Tabs

  • The V680S conforms to ISO/IEC 18000-3(15693) and meets global RFID operation standards.
  • Ethernet/IP, Ethernet TCP/IP, PROFINET or (Modbus TCP)
  • WEB browser can be used for setting, monitoring, and communications with RFID tags
  • RFID Analyser
  • Communication Diagnostic
  • Available in 3 sizes 50 × 50 × 30 mm, 75 × 75 × 40 mm, 120 × 120 × 40 mm for mounting flexibility

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage