The all-in-one design of the V680S RFID system provides simple installation. Communication via Ethernet/IP, Ethernet TCP/IP, PROFINET or Modbus TCP is ideal for industrial applications, and makes system expansion possible with minimal effort. Configuration via the integrated web browser interface is fast and requires no additional software or special cables.  IP67 protection, 3 different sizes including an extremely compact 50mm x 50mm x 30mm version makes V680S suitable for even the tightest of installation environments.

Specifications

Enclosure ratingIP67
Frequency13.56 MHz (ISO 18000-3, ISO 15693)
Industry typeGeneral industrial
MountingSurface Mount
Number of antennas 1
RFID system typeHF High Frequency
Supply voltage24 VDC
Cable length"Y" cable