This highly functional integrated (controller, antenna) RFID system provides optimum communication between the reader and tags. Industry leading features such as "focus" mode and "automatic power tuning" maximize read rates and minimize mis-reads. Setup and diagnostic tools such as reception level monitoring, real time status indication, noise and channel monitor and real time tag read status indication make the V780 easy to set up and easy to diagnose any RF environmental issues.

Specifications

Case materialAluminum/Plastic
Enclosure ratingIP54
Frequency915 MHz (ISO 18000-6C, EPC Class1Gen2)
Industry typeGeneral industrial
MountingScrew
Number of antennas 1
RFID system typeUHF Ultra High Frequency
Supply voltage24 VDC