Machinery placed in explosive atmospheres require explosion-proof devices. The XER1022 rope switch is engineered to be safe in explosive environments while retaining the features and operating characteristics necessary to keep people safe. The XER1022 series supports rope spans up to 125m and has an IP67 enclosure. With optional E-Stop and reset buttons and several accessories, the XER1022 series simplifies installation and speeds up maintenance activities.
Specifications
Case Material | Die-cast aluminum alloy |
Contacts | 1 NC + 1 NO |
E-Stop Included | Not included |
Indicator Beacon | N/A |
Maximum Rope Span | 125 m (410 ft) |
Wiring Entry | 3 m cable |
E-Stop Included | Not included |
Contacts | 1 NC + 1 NO |
Wiring Entry | 3 m cable |
Indicator Beacon | N/A |
Maximum Rope Span | 125 m (410 ft) |
Mounted Position of Switch | Left mounted |
Case Material | Die-cast aluminum alloy |