XER1032

Explosion-Proof Rope Pull Emergency Stop Switch

Ideal for applications that require long rope spansup to 200 m ( 656 ft.)

Tabs

  • Heavy-duty housing -- the die cast housing and stainless steel eye nut make the XER1032 suitable for demanding industrial applications
  • IP67 (NEMA 6) enclosure withstands water and wash-down cleaning
  • Long Life -- designed for a minimum of one million actuations
  • Integral E-stop

Overview

CE.jpg

Conforms to IEC947-5-1, IEC947-5-5, EN418, UL508, BS5304

  • Heavy-duty housing — the die-cast housing and stainless steel eye nut make the XER1032 suitable for demanding industrial applications
  • IP67 (NEMA 6) enclosure enables the XER1032 switch to withstand water wash-down cleaning
  • Integral E-stop — the optional E-stop button provides emergency stopping capability at the extreme end of the installation and is field serviceable
  • Tension indicator makes system setup and rope tension maintenance easy
  • Contact arrangement of 1 N/C + 1 N/O
  • Vibration tolerant — the snap-acting switch contacts protect against nuisance tripping due to vibration
  • Long life — the XER1032 switch is designed for a minimum of one million actuations
  • Reset button — the blue reset button must be pushed in order to return to “machine run” condition following switch actuation by a pulled or slacked rope
  • Rubber bellows contain UV inhibitor making the switches suitable for outdoor applications

Operation

XER1032_Operation.jpg

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage