For machine builders looking for more flexibility when installing a rope switch along or around heavy machinery in explosive environments, the XER1032 offers a centered mounting option and explosion-proof housing. Installation and routine maintenance are easy with the operational and tension indicators. Supporting rope spans up to 200m and with a heavy-duty and vibration tolerant housing, the XER1032 is ideal for keeping employees safe in industrial applications or harsh environments.
Specifications
Case Material | Die-cast aluminum alloy |
Contacts | 1 NC + 1 NO |
E-Stop Included | Not included |
Indicator Beacon | N/A |
Maximum Rope Span | 125 m (410 ft) |
Mounted Position of Switch | Center mounted |
Wiring Entry | 3 m cable |
E-Stop Included | Not included |
Contacts | 1 NC + 1 NO |
Wiring Entry | 3 m cable |
Indicator Beacon | N/A |
Maximum Rope Span | 125 m (410 ft) |
Mounted Position of Switch | Center mounted |
Case Material | Die-cast aluminum alloy |