XER6022

Explosion-Proof Rope Pull Emergency Stop Switch

80 m long range spans mean fewer number of switches required per application.

Tabs

  • Heavy Duty housing suitable for demanding industrial applications
  • IP67 (NEMA 6) enclosure withstands water and wash-down cleaning
  • Long Life -- designed for a minimum of one million actuations
  • Optional E-stop button -- may be added or replace in field

Overview

CE.jpg

Conforms to IEC947-5-1, IEC947-5-5, EN418, UL508, BS5304

  • Tension indicator makes system setup and rope tension maintenance easy
  • Contact arrangements of 1 N/C + 1 N/O
  • IP67 (NEMA 6) enclosure withstands water wash-down cleaning
  • Heavy-duty housing is suitable for demanding industrial applications
  • Reset button — the blue reset button must be pushed in order to return to “machine run” condition following switch actuation by a pulled or slacked rope
  • Vibration tolerant — the snap-acting switch contacts protect against nuisance tripping due to vibration
  • Optional E-stop button — may be added or replaced in the field
  • Rubber bellows contain UV inhibitor making the switches suitable for outdoor applications
  • Long life — designed for a minimum of one million actuations

Operation

XER6022_Operation.jpg

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage