Specifications
Case Material | Stainless steel |
E-Stop Included | Not included |
Indicator Beacon | N/A |
Maximum Rope Span | 100 m (328 ft) |
Mounted Position of Switch | Left or right mounted |
Wiring Entry | 3 m cable |
E-Stop Included | Not included |
Contacts | 1 NC + 1 NO |
Wiring Entry | 3 m cable |
Indicator Beacon | N/A |
Maximum Rope Span | 100 m (328 ft) |
Mounted Position of Switch | Left or right mounted |
Case Material | Stainless steel |