The XER6022-SS series offers a cost-effective solution for OEMs who need a rope switch for an explosive or difficult environment. The XER6022-SS has a stainless steel housing, with switches that can be installed along or around heavy machinery, such as conveyor systems, across rotating machinery and can be used in outdoor applications. This series offers long rope spans up to 100m, a heavy-duty and vibration tolerant housing, an optional E-stop, operational and tension indicators, and several accessories that simplify installation and speed-up maintenance activities.
Specifications
Case Material | Die-cast aluminum alloy |
Contacts | 1 NC + 1 NO |
E-Stop Included | Not included |
Indicator Beacon | N/A |
Maximum Rope Span | 80 m (262 ft) |
Mounted Position of Switch | Left or right mounted |
Wiring Entry | 3 m cable |
E-Stop Included | Not included |
Contacts | 1 NC + 1 NO |
Wiring Entry | 3 m cable |
Indicator Beacon | N/A |
Maximum Rope Span | 80 m (262 ft) |
Mounted Position of Switch | Left or right mounted |
Case Material | Die-cast aluminum alloy |