Measurement Sensors

ZG2 Smart Sensor 2D Laser Profile Measurement Sensor

Easy profile measurement: Teach & Go

The ZG2 enables precise shape measurement on challenging materials and surfaces. An easy and intuitive user interface enables efficient installation, setup and operation. A built-in LCD monitor indicates the measurement result in real time.

+1 (800) 556-6766Datasheet

Specifications

Light sourceVisible semiconductor laser 658nm
Beam ShapeLine
Analog Output(-10 to +10V),(4 to 20 mA)
Supply voltage21.6 to 26.4 VDC
Sensing methodDiffuse reflective
SafetyFDA Class IIIB
ResolutionHeight 2.5 µm, Width 35 µm
Height range100±12 mm
Width22 mm
Cable length2 m

Request for Quote

Complete the form below and we will be in touch.

Lifecycle Stage
Opt-in Marketing