The ZG2 enables precise shape measurement on challenging materials and surfaces. An easy and intuitive user interface enables efficient installation, setup and operation. A built-in LCD monitor indicates the measurement result in real time. The ZG2 can be taught minute differences in multiple measurement locations to enable users to make acceptance decisions in situ.

Specifications

Analog Output(-10 to +10V),(4 to 20 mA)
Beam ShapeLine
Light sourceVisible semiconductor laser 658nm
Supply voltage21.6 to 26.4 VDC