Smart ZS-HL sensor offers superb dynamic sensing range for all surfaces from black rubber to glass and mirror surfaces by simply scaling it to your needs. The ZS-HL is the enhanced variant of the ZS-L, applicable for longer measurement distances, and offers compatibility with sensor heads and accessories. Line beam options are available to address gross measurement needs for uneven surfaces.

Specifications

Analog Output(-10 to +10V),(4 to 20 mA)
Beam ShapeLine
Light sourceVisible semiconductor laser 650nm
Supply voltage21.6 to 26.4 VDC