The new ZX-GT Smart laser micrometer complements Omron’s Smart Laser Measurement platform. ZX-GT is able to detect edges, measure diameters of objects and calculate precisely the position on all kind of materials. Based on CCD technology ZX-GT achieves high accuracy and speed under difficult environmental conditions. Transparent objects, reflective surfaces or different positions do not have an influence on the result. The PC Smart Monitor software helps to easily setup and configure the laser micrometer.

Specifications

Analog Output(-5 to +5V),(1 to 5V),(4 to 20 mA)
Beam ShapeLine
Cable length2 m
Light sourceVisible semiconductor laser 650nm
Resolution10 µm
SafetyClass I
Sensing methodThrough Beam
Supply voltage24V ± 10%