ZX1 precision measurement sensors are self amplified sensors with up to 1m sensing distances. This family of measurement sensors can achieve up to 2um resolution depending on the model and handles a wide variety of materials with a CMOS image array.

Specifications

Analog Output(4 to 20 mA)
Beam ShapeSpot
Light sourceVisible semiconductor laser 660nm
SafetyFDA Class II
Sensing methodDiffuse reflective
Supply voltage10 to 30 VDC
Analog outputYes