The ZX2 laser sensor offers best in class performance for accuracy and speed for all linear displacement applications. Utilising an advanced HSDR-CMOS image sensor, high measurement stability is achieved, even on the most challenging of surfaces. The ZX2 sensor has optional calculation units that can be used to use between two units to calculate thickness or determine differences in level.

Specifications

Analog Output(-5 to +5V),(1 to 5V),(4 to 20 mA)
Cable length0.5 m
Light sourceVisible semiconductor laser 660nm
SafetyFDA Class II
Supply voltage10 to 30 VDC