Specifications
Field of View/Optics | Need to select Lens |
Focus Distance | Need to select Lens |
IP Rating | IP67 (when using Lens Cover or Built-in Light) |
Lens Focal Length | Need to select Lens |
Lighting Color | Need to select Light |
Possible Interfaces | I/O, RS232, Ethernet, EtherCAT* |
Power Supply | 24 VDC |
Product Category | Smart Camera |