Ease of Use
With features such as graphical programming, intuitive hand guide, and integrated vision, OMRON cobots are easy to redeploy for a wide range of industrial applications.
You are currently viewing the Human-machine collaboration reaches new heights. page.
With features such as graphical programming, intuitive hand guide, and integrated vision, OMRON cobots are easy to redeploy for a wide range of industrial applications.
Our global network offers powerful service and support tailored specifically to our customers, including safety risk assessment service.
OMRON cobots provide the highest returns on investment. They can flexibly adapt to new production processes and layouts within a few minutes.
The Collaborative Robot helps maximize productivity in a wide variety of applications, including machine tool production, secondary packaging, machine tending and more.
You can teach the Collaborative Robot without even opening the controller thanks to an innovative hand-guiding mechanism.
Our new robotic solution is geared towards manufacturers seeking to amplify production and reduce employee fatigue caused by repetitive tasks that have not been fully automated.
Ideal tasks for the TM Series Collaborative Robot include:
Supplier of plastic containers achieves major boost in flexibility and customer satisfaction with Omron TM Collaborative Robot
Mid-size SCARA robot for material handling, assembly, precision machining and adhesive application.
Overhead-mount large SCARA robot for precision machining, assembly, and material handling.
Omron helps Danish manufacturer automate materials transport needs with flexible mobile robot fleet.
Omron’s TM Series collaborative robots provide fl exible CNC machine tending solution for gear manufacturer.
Packaging industry partners utilize scalable platform from Omron to develop modular flow wrapping machine fit for the future.
Industry leading performance, flexibility and ease of use to address a wide range of applications.
An American multinational contract manufacturer of electronics needed to speed up material receiving and transport at its Mexico locations while continuing to avoid errors.
State-of-the-art industrial computer optimized for advanced robot applications and high performance machine vision
Omron rope switches offer a cost-effective solution that can be installed along or around heavy machinery to ensure safety while providing continuous machine access
This guide describes the startup procedure of the "Robot Integrated System" that contains NJ-series Robot Integrated CPU Unit and Omron robots and the basic operating procedure of the Sysmac Studio us...
This reference manual contains instructional information that is necessary to use the NJ/NX-series CPU Unit
Keyword Reference Manual
Sysmac platform helps Innovair Automation provide seamless control and safety in Dimatec robotic cell project
Notification of design changes to the software for the FHV7 Series for improved functionality and quality.
Options logicielles pour robots collaboratifs TM d’Omron
Ordinateur industriel de pointe optimisé pour les applications robotiques guidées par la vision.
ACE est une puissante plateforme logicielle facile à utiliser offrant un moyen efficace de programmer, déployer et entretenir les solutions d’automatisation robotisée Omron.
Système d'alimentation complet et flexible optimisé pour fonctionner avec la vision, le mouvement et les robots.
Le i4H est un robot SCARA de nouvelle génération qui offre la performance et les aptitudes nécessaires pour répondre aux besoins de fabrication actuels.
Dispositifs de verrouillage de sécurité économiques pour des applications à haut risque difficiles à neutraliser et faciles à installer.
The 1SA family of servos bring functional safety to the Omron servo line up.
The 1SA family of servos brings functional safety to the Omron servo lineup.
Robots collaboratifs de nouvelle génération avec options matérielles avancées et fonctions de sécurité étendues.
Les robots SCARA de la série eCobra offrent une empreinte système compacte, économisant de l’espace au sol précieux tout en minimisant les coûts d’installation et la complexité.
Le robot Adept Quattro d'Omron est le seul robot parallèle au monde doté de fonctions brevetées et d'une homologation USDA pour la transformation de la viande et de la volaille.
La plus récente gamme de caméras GigE Vision de série B de pointe d’Omron, maintenant offerte au niveau des cartes.
Une solution facile à utiliser, efficace et sécuritaire pour les processus de déplacement automatisé de matériaux de taille moyenne dans une grande variété d’industries et d’applications.
The fastest picking system integrated in the Sysmac platform
Un robuste interrupteur de verrouillage de protection avec la technologie RFID et une force de maintien de 2 000 N, idéal pour les applications les plus exigeantes, y compris les applications robotiqu...
Une plateforme de commande tout-en-un pour les demandes nécessitant un traitement à haute vitesse, le contrôle de la machine, de la sécurité, de la fiabilité et de la facilité d’entretien.
Le V440-F est un lecteur de codes à haute vitesse, haute résolution, à monture C avec interface utilisateur basée sur navigateur WebLink 3.0.
Robot mobile autonome (AMR) auto-navigant
Un robot parallèle pour le prélèvement et l’emballage à grande vitesse
La rapidité et la précision des robots Omron Viper à six axes en font le choix idéal pour les opérations nécessitant une automatisation rapide et précise.
Robot SCARA compact de la série i4L
Une version améliorée du compteur numérique le plus complet sur le marché
Surveillez et commandez les robots mobiles LD d’Omron sur la route
Verrouillage de protection à code élevé pour les environnements difficiles ou les exigences d’hygiène
An easy-to-use solution for manual AMR requests and automating mobile system related devices
Conçu pour l'emballage des aliments primaires et secondaires
Le robot Adept Cobra d’Omron offre des performances inégalées dans l’industrie.
Logiciel de programmation de vision industrielle évolutif pour les caméras intelligentes, les systèmes de vision et les caméras pour PC.