Omron's eCobra 600/800 SCARA robot series features 600 or 800-mm reach and is available in three performance tiers, each designed to address different application complexity and throughput requirements. eCobra offers a compact footprint, saving valuable floor space while minimizing installation costs and complexity. This unique family ensures that users receive the highest quality, most durable robots at every performance level.
Overview
- Standalone and Integrated Controller versions available
- EtherCAT connectivity to the Omron NJ501-R controller and programming through Sysmac Studio in the familiar IEC 61131-3 programming language or scripting (eV+)
- Rapid deployment with ePLC Connect and ePLC I/O using familiar ladder logic programming languages of existing PLC (IEC 61131-3) for standalone models
- All amplifiers and controls are fully embedded into the robot to maximize valuable floor space and reduce installation costs (cables, control cabinets, labor, etc)
- Diagnostics display enables faster trouble shooting -Capability to control the robot through a PC, PLC, or robot controller
- High-resolution, absolute encoders to provide high accuracy, superior slow-speed following, and easy calibration
- High-efficiency, low-inertia Harmonic Drives and a lightweight arm to deliver maximum acceleration
SCARA Robot Series
eCobra 600
- Max. Payload range: Rated: 2.0 kg Max.: 5.5 kg
- Reach range: 600mm (23.6")
- Number of Axis : 4
eCobra 800
- Max. Payload range: Rated: 2.0 kg Max.: 5.5 kg
- Reach range: 800mm (23.6")
- Number of Axis : 4
eCobra 800 Inverted
- Payload range: Rated 2 Kg; Max 5.5 Kg
- Reach range: 800 mm
- Number of Axis : 4