Quality control system solution examples
By combining 3D-SJI and inspection before and after a process, quality control during the PCB production process is possible
You are currently viewing the 3D Solder Joint Inspection page.
Omron’s innovative approach to ensuring quality in PCB production is based on the fact that solder quality can be quantified by quantifying the solder shape. Our 3D-SJI philosophy ensures fast program creation and tuning capability as well as stable inspection results.
Our unique global support system allows us to efficiently manage the needs of customers around the world. Omron has established information sharing and managing systems that can be accessed by anyone with the same services anywhere in the world. Omron Group engineers also provide direct support through an extensive network spanning more than 30 countries.
By combining 3D-SJI and inspection before and after a process, quality control during the PCB production process is possible
Introduction of various technologies to realize inspection of soldering with excellent connection reliability
Omron's unique quality philosophy of quantitatively grasping and controlling quality
Omron helps packaging equipment manufacturer design a flexible system for reading barcodes on bottle labels using MicroHAWK ID-40/V430.
CS1W-DRM21-V1 and CS1W-CRM21-B Dip-Switch Color
Autovision 5.2.1 now features support for M Series Omron Machine Vision Cameras
Compatibility with MicroHAWK, Hawk MV4000, GigE Vision and USB3 Vision, the most popular machine vision interfaces in the world.
A reduced form factor, full feature 3-phase power supply rated for 380-480 VAC input voltage
A highly integrated, easy-to-use digital timer
Looking to help your customers streamline their applications for battery and fuel cell production, electric vehicle subassembly, or another crucial component of the EV transformation? Use these Campai...
How to use cut-and-paste-code snippets to speed development in Sysmac.
A working demo with a new H7CC counter installed and show how an existing linear length measurement application is used to measure and cut various materials in a factory production environment.
Gantries are used in many motion applications. They allow for a wide working envelope and can support heavy loads.