NX701 Machine Automation Controller
Create complex control systems with 125us scan time built on an i7 processor for information control & machine control applications - Dual EtherNet/IP, EtherCAT, Upto 256 axes of motion.
You are currently viewing the Industrial Internet of Things (IIoT) page.
Omron's Sysmac platform makes it easy to gather quality data from machines on the plant floor and make it available for IIoT applications. It also helps eliminate excess middleware and PCs on the plant floor to save costs and keep networks secure.
Controllers with machine learning provide the ultimate in data speed and security.
Leverage machine learning on the edge with Omron's AI controller. The machine learning engine is integrated with the machine controller to enable high-speed, secure data processing to detect anomalies and protect product, process and equipment.
Learn more:
See datasheet for specific SKUs with AI controllers
Create complex control systems with 125us scan time built on an i7 processor for information control & machine control applications - Dual EtherNet/IP, EtherCAT, Upto 256 axes of motion.
The Industrial Panel PC enables machine operation using powerful, tough and future-proof PC technology for visualization, data-handling, measurement and control. The Panel PC combines the NY Industria...
The Industrial Box PC has been designed from first principles to be powerful, reliable and scalable, making it ideally suited to visualization, data handling, measurement and control.
Efficient, secure open platform data exchange without a gateway.
OPC UA is an open industrial communication protocol that enables secure and reliable data exchange between machines as well as to other platforms such as Windows, Linux, or Android. Omron's OPC UA PLC units eliminate the need for a gateway and lets you connect directly to the host systems.
Learn more:
Jump into IIoT applications with a combination of machine, safety and information control. Dual EtherNet/IP, EtherCAT ports. Up to 12 axes of motion.
Create complex control systems with 125us scan time built on an i7 processor for information control & machine control applications - Dual EtherNet/IP, EtherCAT, Upto 256 axes of motion.
Machine controller with multiple options for direct database connection, Robotics, SECS/GEM, OPC-UA - Built in EtherNet/IP & EtherCAT, Upto 64 axes of motion.
Controllers with embedded SQL clients.
Sysmac controllers with embedded SQL Clients eliminate the need for middleware and PCs on the plant floor. Controls engineers can utilize pre-built function blocks to share data without becoming an IT expert.
Learn more:
A lightweight standard for moving data between an IoT device and a server.
MQTT (Message Queuing Telemetry Transport) is a simple and lightweight messaging protocol that uses a publish/subscribe model and has become an IIoT standard for machine-to-machine communications. We’ve made it easy for you to take advantage of MQTT technology using simple function blocks to publish and subscribe to data to an existing MQTT broker.
Learn more:
Jump into IIoT applications with a combination of machine, safety and information control. Dual EtherNet/IP, EtherCAT ports. Up to 12 axes of motion.
Manage flexible machine building with a compact yet easily expandable controller - Built in EtherNet/IP & EtherCAT, Upto 8 axes of motion.
Create complex control systems with 125us scan time built on an i7 processor for information control & machine control applications - Dual EtherNet/IP, EtherCAT, Upto 256 axes of motion.
Machine controller with multiple options for direct database connection, Robotics, SECS/GEM, OPC-UA - Built in EtherNet/IP & EtherCAT, Upto 64 axes of motion.
Machine controller for small to mid size applications (Upto 8 axes of coordinated motion) - Built in EtherNet/IP & EtherCAT, Upto 8 axes of motion.
Machine controller for small applications with options for direct database connectivity - Built in EtherNet/IP & EtherCAT, Upto 2 axes of motion.
The four steps needed to achieve higher levels of quality and efficiency with Traceability 4.0.
Open and direct communication between machine and IT systems.
This demonstration is powered by Omron's AI Machine Controller. It enables both control functions and AI processing in real-time, to detect issues early on and to prompt immediate action to resolve th...
Access to your production data and ensure all assets are used in the most productive way.