Specifically created for your application, the MX2 Series type V2 was developed to harmonize advanced motor and machine control. Thanks to its advanced design and algorithms, the MX2 Series provides smooth control down to zero speed, plus precise operation for cyclic operations and torque control capability in an open loop.

Tabs

Overview

  • Provides rich features, including simple positioning and PM motor control, for a variety of applications
  • Positioning functionality
  • Positioning with 90° phase difference pulse input (32 kHz max.) and with single-phase pulse input (32 kHz max.)
  • EtherCAT® communications with optional unit
  • Built-in logic programming for simple sequence control
  • PM motor control for more efficient energy use
  • Sensorless vector control and auto-tuning to achieve high starting torque of 200% at 0.5 Hz

Safety functionality

  • EN ISO 13849-1 Cat.3 PLe
  • IEC 61800-5-2 "Safe Torque Off (STO)"
  • Safety input (2CH) + EDM (safety monitor) output
  • Output frequency range up to 590 Hz

Key Features

  • Up to 15 kW
  • 200% starting torque
  • Torque control in open loop
  • Output frequency range up to 590 Hz
  • Double rating VT 120%/1 min and CT 150%/1 min
  • IM & PM motor control
  • Safety conforming to ISO13849-1 Category3 performance level Ple
  • Jog dial operation and display with 5 digits
  • Built-in Logic programming
  • Positioning functionality
  • Integrated at Omron machine Automation solution
  • Fieldbus communications: EtherCAT and Modbus